Knowledge Search
Download document () of 20

BK/TL-15

Eaton Bussmann series Type TL plug fuse, plug fuse, fast acting, rejection base, 15 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, 100 quantity

General specifications

Product Name
Eaton Bussmann series Type TL plug fuse
Catalog Number
BK/TL-15
UPC
051712554084
Product Length/Depth
1.16 in
Product Height
1.88 in
Product Width
0.72 in
Product Weight
0.4 lb
Compliances
Contact factory
Product Type
Plug fuse

Electrical Ratings

Amperage Rating
15 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Residential or light-duty motor circuits
Mounting method
Threaded
Quantity
100
Special features
Rejection base

Physical Details

Type
Fast acting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.