Knowledge Search
Download document () of 20

BK/UCB-20

Circuit Breaker, Automotive, I ATC Footprint, Snap-off universal blade, color code yellow, 20A, 11 Vdc, 100 quantity

General specifications

Product Name
Eaton Bussmann series ATC footprint type I circuit breaker
Catalog Number
BK/UCB-20
UPC
051712599788
Product Length/Depth
20 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
0.001 kg
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Type I circuit breaker

Electrical rating

Amperage Rating
20 A
Voltage rating
12 Vdc

Physical details

Circuit breaker frame type
Type I

General information

Quantity
6
Special features
Snap-off universal blade, color code yellow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626