Knowledge Search
Download document () of 20
We make what matters work*

BP/FRN-R-10

Eaton Bussmann series FRN-R fuse, Time-delay current-limiting fuse, 10 A, RK5, Non-indicating, Ferrule end x ferrule end, 8 sec at 500%, 20 kAIC Vdc, 200 kAIC V, Blister pack

General specifications

Product Name
Eaton Bussmann series FRN-R fuse
Catalog Number
BP/FRN-R-10
UPC
051712617628
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
6 lb
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
10 A
Interrupt rating
200 kAIC Vac
20 kAIC Vdc
Response time
8 sec at 500%

Physical details

Packaging type
Standard
Blister

General information

Class
Class RK5
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877