Photo is representative
Download
Eaton Bussmann series FRN-R fuse, Time-delay current-limiting fuse, 20 A, Dual, RK5, Non-indicating, Ferrule end x ferrule end, 8 sec at 500%, 20 kAIC Vdc, 200 kAIC V, Blister pack
Product Name |
Eaton Bussmann series FRN-R fuse
|
Catalog Number |
BP/FRN-R-20
|
UPC |
051712112024
|
Product Length/Depth |
2 in
|
Product Height |
0.56 in
|
Product Width |
0.56 in
|
Product Weight |
0.124 lb
|
Compliances |
CE Marked
|
Amperage Rating |
20 A
|
Interrupt rating |
200 kAIC Vac
20 kAIC Vdc |
Response time |
8 sec at 500%
|
Number of elements |
Dual
|
Packaging type |
Standard
Blister |
Class |
Class RK5
|
Connection |
Ferrule end x ferrule end
|
Fuse indicator |
Non-indicating
|
Special features |
Rejection style
|
Support from Eaton
Contact information
+1-636-394-2877