Knowledge Search
Download document () of 20
We make what matters work*

BP/FRN-R-35

Eaton Bussmann series FRN-R fuse, Time-delay current-limiting fuse, 35 A, Dual, RK5, Non-indicating, Ferrule end x ferrule end, 10 sec at 500%, 200 kAIC V, 20 kAIC Vdc, Blister pack

General specifications

Product Name
Eaton Bussmann series FRN-R fuse
Catalog Number
BP/FRN-R-35
UPC
051712112055
Product Length/Depth
3 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.26 lb
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
35 A
Interrupt rating
200 kAIC Vac
20 kAIC Vdc
Response time
10 sec at 500%

Physical details

Number of elements
Dual
Packaging type
Standard
Blister

General information

Class
Class RK5
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877