Knowledge Search
Download document () of 20

BP/MB-15

Eaton Bussmann series MB plug fuse, plug fuse, packaging type blister pack, 15 A, 125 Vac, brass threaded plastic body, edison base

General specifications

Product Name
Eaton Bussmann series MB plug fuse
Catalog Number
BP/MB-15
UPC
051712274753
Product Length/Depth
19.19 in
Product Height
12 in
Product Width
13.6 in
Product Weight
0.112 lb
Compliances
Contact factory
RoHS Compliant
Product Type
Plug fuse

Electrical Ratings

Amperage Rating
15 A
Voltage rating
125 V

General Information

Base
Edison
Special features
Packaging type blister pack

Physical Details

Material
Brass threaded plastic body

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.