Knowledge Search
Download document () of 20

BP/MPR-1

Eaton Bussmann series MPR rocker switch, Non indicating

General specifications

Product Name
Eaton Bussmann series MPR rocker switch
Catalog Number
BP/MPR-1
UPC
051712595360
Product Length/Depth
1.835 in
Product Height
0.528 in
Product Width
2.193 in
Product Weight
0.038 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Not Applicable
Product Type
Rocker switch

General information

Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877