Knowledge Search
Download document () of 20
We make what matters work*

BP/SRA

Eaton Bussmann series SRA rocket switch, rocket Switch, with disconnect terminals, color code amber, blister pack

General specifications

Product Name
Eaton Bussmann series SRA rocket switch
Catalog Number
BP/SRA
UPC
051712595100
Product Length/Depth
18.88 in
Product Height
11.5 in
Product Width
9.25 in
Product Weight
0.58 lb
Compliances
RoHS Compliant
Contact factory
Product Type
Rocket switch

General Information

Special features
Color code amber

Physical Details

Type
With disconnect terminals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.