Download document () of 20
We make what matters work*

BPC-40

Eaton B-Line series conduit support fasteners, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.262lbs, Rigid or EMT conduit size: 2.5", Break-apart conduit clamps, 200 lbs load capacity, Pre-galvanized

General specifications

Product Name
Eaton B-Line series break apart conduit clamp
Catalog Number
BPC-40
UPC
781011039776
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.262 lb
Certifications
UL/CUL listed
Product Type
Break apart conduit clamp

Application

Application
Multi-Grip design fits Rigid, IMC or EMT conduit

Model

Product Category
Conduit and cable
Type
Break-apart conduit clamps

Specifications

Size
Rigid or EMT conduit size: 2.5 inch
Load capacity
200 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.