Download document () of 20
We make what matters work*

BTP615CC13AST

Eaton Cooper Power series BT-Tap deadbreak connector, 600A, 15 kV, AC 1 min: 34 kV, DC 15 min: 53 kV, BIL: 95 kV, Min corona: 11 kV, Test point, Cable insul: 0.75-1.08 inch, Strand: 1/0 AWG, Solid: 2/0 AWG, Al lug, Al, Individual box kit

General specifications

Product Name
Eaton Cooper Power series BT-Tap deadbreak connector
Catalog Number
BTP615CC13AST
UPC
194006059275
Product Length/Depth
12.5 in
Product Height
13.5 in
Product Width
3.4 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
BT-Tap deadbreak connector

Accessories

With test point
Yes

Additional Specifications

Packaging
Individual box kit
Type
BT-Tap

Cable

Cable insulation diameter - max
1.08 in
Cable insulation diameter - min
0.75 in

Conductor

Connection type conductor
Aluminum
Solid or compact conductor size
2/0 AWG
Stranded or compressed conductor size
1/0 AWG

Descriptions

Connector type
Aluminum lug

Electrical Ratings

AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Current rating
600A
Maximum rating phase-to-ground
8.3 kV
Corona voltage level - min
11 kV
Standard voltage class
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE