Eaton Cooper Power series BT-Tap deadbreak connector, 600A, 15 kV, AC 1 min: 34 kV, DC 15 min: 53 kV, BIL: 95 kV, Min corona: 11 kV, Test point, Cable insul: 0.97-1.31 inch, Strand: 500 kcmil, Solid: 600 kcmil, Al lug, Individual box kit
| Product Name |
Eaton Cooper Power series BT-Tap deadbreak connector
|
| Catalog Number |
BTP615DD22AST
|
| UPC |
194006221580
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.001 lb
|
| Compliances |
Not Applicable
|
| Certifications |
IEEE Std 386
|
| Product Type |
BT-Tap deadbreak connector
|
| With test point |
Yes
|
| Packaging |
Individual box kit
|
| Type |
BT-Tap
|
| Cable insulation diameter - max |
1.31 in
|
| Cable insulation diameter - min |
0.97 in
|
| Connection type conductor |
Aluminum
|
| Solid or compact conductor size |
600 kcmil
|
| Stranded or compressed conductor size |
500 kcmil
|
| Connector type |
Aluminum lug
|
| AC 1 minute voltage withstand |
34 kV
|
| Basic impulse level |
95 kV
|
| Current rating |
600A
|
| Maximum rating phase-to-ground |
8.3 kV
|
| Corona voltage level - min |
11 kV
|
| Standard voltage class |
15 kV
|
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE