Download document () of 20
We make what matters work*

BTP625GGS3AST

Eaton Cooper Power series BT-Tap deadbreak connector, 600A, 25 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, Min corona: 19 kV, Test point, Cable insul: 1.36-1.710 inch, Strand: 350-600 kcmil, Solid: 500-700 kcmil, Individual box kit

General specifications

Product Name
Eaton Cooper Power series BT-Tap deadbreak connector
Catalog Number
BTP625GGS3AST
UPC
194006108171
Product Length/Depth
12.5 in
Product Height
14.5 in
Product Width
3.4 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
BT-Tap deadbreak connector

Accessories

With test point
Yes

Additional Specifications

Packaging
Individual box kit
Type
BT-Tap

Cable

Cable insulation diameter - max
1.71 in

Conductor

Connection type conductor
Aluminum
Solid or compact conductor size
500-700 kcmil
Stranded or compressed conductor size
350-600 kcmil

Descriptions

Connector type
Shear bolt

Electrical Ratings

AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Current rating
600A
Corona voltage level - min
19 kV
Standard voltage class
25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE