Download document () of 20

BVT050YZN

Eaton B-Line series Vibra-Clamp vibration and cushion clamp, 1.49" H x 0.74" L x 1.25" W, Yellow zinc chromate, 400 Lbs load cap

General specifications

Product Name
Eaton B-Line series Vibra-Clamp vibration and cushion clamp
Catalog Number
BVT050YZN
UPC
781011580209
Product Length/Depth
0.74 in
Product Height
1.49 in
Product Width
1.25 in
Product Weight
0.14 lb
Certifications
Not Applicable
Product Type
Vibration and cushion clamp

Model

Special features
Dampens vibration noise
Type
Vibra-clamp

Load rating/capacity

Load capacity
400 lbs

Material/finish

Material
Yellow zinc chromate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.