Knowledge Search
Download document () of 20

C445BA-SDNN

Eaton Power Xpert C445 Intelligent motor management relay, C445 Base Module, AC Power, DC Inputs, NonLatch Outputs

General specifications

Product Name
Eaton Power Xpert C445 Intelligent motor management relay
Catalog Number
C445BA-SDNN
Model Code
C445BA-SDNN
UPC
786685956633
Product Length/Depth
72.644 mm
Product Height
112.014 mm
Product Width
107.696 mm
Product Weight
453.592 g
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Product Type
Intelligent motor management relay

Product specifications

Type
Intelligent motor management relay
Power supply
AC power

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.