Knowledge Search
Download document () of 20

C445XG-CT7

Eaton Power Xpert C445 ground current detection module, C445 Zero Sequencing Ground Current Detection module, AC Power, 50/60 Hz, 0.03A to 10A, 80 x 175 mm, used with C445XG-MOD

General specifications

Product Name
Eaton Power Xpert C445 ground current detection module
Catalog Number
C445XG-CT7
UPC
786676040426
Product Length/Depth
9 in
Product Height
2.5 in
Product Width
1.38 in
Product Weight
2.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
CCC Marked
CE
UL Listed file E1230
Product Type
Intelligent motor management relay accessory

Product specifications

Used with
C445XG-MOD
Amperage Rating
0.03A to 10A
Product Category
Ground fault current measurement CT
Type
Intelligent motor management relay accessory
Frequency rating
50/60 Hz
Power supply
AC power
Size
80 mm x 175 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.