Knowledge Search
Download document () of 20
We make what matters work*

CASADP416

Eaton Power Defense ICCB other accessories, Four-pole, Power Defense ICCB, NF Frame, 4 per box, NRX

General specifications

Product Name
Eaton Series NRX other accessories
Catalog Number
CASADP416
UPC
786685966670
Product Length/Depth
4.25 in
Product Height
9 in
Product Width
7 in
Product Weight
7 lb
Warranty
One year factory warranty issued from date of shipment from repair center
Certifications
UL Listed
Catalog Notes
Hardware included
Product Type
Accessory

Product specifications

Circuit breaker type
NRX
Frame
NF
Accessories
Other accessories
Series
Series NRX
Number of poles
Four-pole
Quantity
32

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
Looking for replacement parts?
877-386-2273 Opt 2, Opt 2 Opt 3
PowerBreakerSupport@Eaton.com