Knowledge Search
Download document () of 20

CBBF-100

Eaton Bussmann series C.B.BF marine rated battery fuse, 100A

General specifications

Product Name
Eaton Bussmann series CBBF marine rated battery fuse
Catalog Number
CBBF-100
UPC
051712202275
Product Length/Depth
3.1 in
Product Height
0.5 in
Product Width
3.1 in
Product Weight
0.04 lb
Compliances
SAE J1117
RoHS Compliant
Product Type
Marine rated battery fuse

Electrical rating

Amperage Rating
100 A

General information

Special features
Marine rated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626