Photo is representative
Download
Eaton Bussmann series C.B.BF marine rated battery fuse, 30A
| Product Name |
Eaton Bussmann series CBBF marine rated battery fuse
|
| Catalog Number |
CBBF-30
|
| UPC |
051712202183
|
| Product Length/Depth |
1.5 in
|
| Product Height |
0.5 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.04 lb
|
| Compliances |
RoHS Compliant
SAE J1117 |
| Product Type |
Marine rated battery fuse
|
| Amperage Rating |
30 A
|
| Special features |
Marine rated
|
Support from Eaton
Contact information
855-287-7626