Knowledge Search
Download document () of 20
We make what matters work*

CDB-R

Eaton Bussmann series CDB cable limiter, Tubular end X offset bolted end, 1.625 inch, Cable size: 500 kcmil, Cable material: aluminum, Non indicating

General specifications

Product Name
Eaton Bussmann series CDB cable limiter
Catalog Number
CDB-R
UPC
051712139939
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Product Type
Cable limiter

Electrical rating

Voltage rating
600 V

Physical details

Wire size
500 kcmil

General information

Connection
Tubular end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877