Knowledge Search
Download document () of 20

CDS15

Eaton Bussmann series time-delay CDS type D fuse, 600V, 15A, 10 kAIC, Non Indicating, Time delay, type D, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series CDS fuse
Catalog Number
CDS15
UPC
051712839174
Product Length/Depth
0.81 in
Product Height
5 in
Product Width
0.81 in
Product Weight
0.16 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Fuse

Electrical rating

Amperage Rating
15 A
Interrupt rating
10 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877