Knowledge Search
Download document () of 20
Discontinued

CH42B200V

Eaton CH main breaker loadcenters,Standard,Main breaker,200 A,K,Copper,NEMA 1,Metallic,25 kAIC,CSR,42,42,Three-wire,Single-phase,#2 AWG-300 kcmil

A newer version of this product is available:

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CH42B200V
UPC
782114810880
Product Length/Depth
37 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
15.75 lb
Warranty
Limited lifetime
Certifications
UL 50
UL 67
Catalog Notes
Value packs breakers included 5-ch120 & 1-ch230
Product Type
Main breaker loadcenter

Product specifications

Special features
Standard
Type
Main breaker
Amperage Rating
200 A
Bus material
Copper
Main circuit breaker
CSR
Number of circuits
42
Number of spaces
42
Phase
Single-phase
Wire size
#2 AWG-300 kcmil
Box size
K
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com