Eaton Bussmann series CH modular fuse holder, Neon lamp, 60 A, Single-pole, Class J, Tin-plated copper clip, Thermoplastic housing, Panel, 35 mm DIN rail, 600 Vac/dc
| Product Name |
Eaton Bussmann series CH modular fuse holder
|
| Catalog Number |
CH60J1I
|
| UPC |
051712630894
|
| Product Length/Depth |
5 in
|
| Product Height |
2 in
|
| Product Width |
2 in
|
| Product Weight |
0.511 lb
|
| Warranty |
Not Applicable
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
Contact Manufacturer
UL Listed CSA Certified |
| Product Type |
Modular fuse holder
|
| Amperage Rating |
60 A
|
| Voltage rating |
600 Vac, 600 Vdc
|
| Material |
Tin-plated copper clip
Thermoplastic housing |
| Number of poles |
Single-pole
|
| Operating temperature - max |
85 °C
|
| Operating temperature - min |
85 °C
|
| Class |
Class J
|
| Mounting method |
35 mm DIN rail
Panel |
| Special features |
Neon lamp
|
Support from Eaton
Contact information
+1-636-394-2877