Knowledge Search
Download document () of 20
We make what matters work*

CH8DF

Eaton CH Combination Cover,Surface or flush applications,Combination cover,D,NEMA 1,CH,Combination,0.75 in,CH24l150d, ch32l150d, ch24l3225d, ch30l3150d

General specifications

Product Name
Eaton CH cover
Catalog Number
CH8DF
UPC
782113098890
Product Length/Depth
30.1 in
Product Height
1.1 in
Product Width
15.3 in
Product Weight
8.6 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
May be used in surface or flush applications
Product Type
Accessory

Product specifications

Special features
Surface or flush applications
Type
Cover
Amperage Rating
400 A
Bus material
Aluminum
Mounting
Combination
Phase
Three-phase
Used with
Ch24l150d, ch32l150d, ch24l3225d, ch30l3150d
Box size
D
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com