Knowledge Search
Download document () of 20
We make what matters work*

CHHT

Eaton CH 3/4-inchch Loadcenter and Breaker Accessories - Handle Tie,Handle tie,CH,0.75 in,Used with (2) single-pole CH breakers

General specifications

Product Name
Eaton CH handle tie
Catalog Number
CHHT
UPC
782113099071
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
0.01 lb
Warranty
Limited lifetime
Certifications
UL 489
Catalog Notes
Typically used to join two similar independent single-pole breakers to form a 2-pole noncommon trip breaker. Molded Plastic Handle Cover. Minimum order quantity is 25.
Product Type
Accessory

Product specifications

Special features
Used with (2) single-pole CH breakers
Type
Handle tie
Amperage Rating
225 A
Bus material
Aluminum
Phase
Three-phase
Used with
(2) single-pole CH breakers
Enclosure
NEMA 1
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com