Knowledge Search
Download document () of 20

CHP32B150R

Eaton CH main breaker loadcenters,Cover included,Main breaker,150 A,X5,Copper,NEMA 3R,Metallic,CSR,64,32,Three-wire,Single-phase,Overhead,120/240 V

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CHP32B150R
UPC
786689058661
Product Length/Depth
29 in
Product Height
5.19 in
Product Width
14.31 in
Product Weight
26 lb
Warranty
Limited lifetime
Certifications
UL 50
UL 67
Catalog Notes
Suitable for use as service equipment when not more than six service disconnecting mains are provided or when not used as a lighting and appliance panelboard. Rainproof panels are furnished with hub closure plates. For rainproof hubs.
Product Type
Main breaker loadcenter

Product specifications

Special features
Cover included
Type
Main breaker
Amperage Rating
150 A
Bus material
Copper
Main circuit breaker
CSR
Number of circuits
64
Number of spaces
32
Phase
Single-phase
Feed type
Overhead
Voltage rating
120/240 V
Box size
X5
Enclosure
NEMA 3R
Enclosure material
Metallic
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com