Knowledge Search
Download document () of 20

CHP32B150X6

Eaton CH main breaker loadcenters,Main breaker,150 A,X6,Copper,X6,NEMA 1,Metallic,25 kAIC,CSR,64,Single-pole,32,Two hots, a neutral and a ground,Single-phase,#2-300 kcmil,120/240 V

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CHP32B150X6
UPC
786689055165
Product Length/Depth
34.13 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
19.9 lb
Warranty
Limited lifetime
Certifications
UL 50
UL 67
Product Type
Main breaker loadcenter

Product specifications

Type
Main breaker
Amperage Rating
150 A
Bus material
Copper
Cover
X6
Main circuit breaker
CSR
Number of circuits
64
Number of poles
Single-pole
Number of spaces
32
Phase
Single-phase
Wire size
#2-300 kcmil
Voltage rating
120/240 V
Box size
X6
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
Two hots, neutral and ground

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com