Knowledge Search
Download document () of 20

CHP42B200X7

Eaton CH main breaker loadcenters, PON, Main breaker, 200 A, X7, Copper, X7, NEMA 1, Metallic, 25 kAIC, CSR, 84, 42, Three-wire, Single-phase, #2 AWG-300 kcmil, 120/240 V

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CHP42B200X7
UPC
786679189641
Product Length/Depth
37 in
Product Height
3.88 in
Product Width
14.31 in
Product Weight
22.1 lb
Warranty
Limited lifetime
Certifications
UL 50
UL 67
Catalog Notes
Purchase Size X7 Cover Separately

Product specifications

Special features
PON
Type
Main breaker
Amperage Rating
200 A
Bus material
Copper
Cover
X7
Main circuit breaker
CSR
Number of circuits
84
Number of spaces
42
Phase
Single-phase
Wire size
#2 AWG-300 kcmil
Voltage rating
120/240 V
Box size
X7
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com