Knowledge Search
Download document () of 20
Discontinued

CHPMS

Eaton PON Accessories,Label kit for CH

General specifications

Product Name
Eaton CH label kit
Catalog Number
CHPMS
UPC
786689053642
Product Length/Depth
34.1 in
Product Height
1.1 in
Product Width
14.3 in
Product Weight
8.6 lb
Certifications
Contact Manufacturer

Product specifications

Type
Label kit
Amperage Rating
225 A
Bus material
Aluminum
Phase
Three-phase
Enclosure
NEMA 1
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com