Knowledge Search
Download document () of 20

CHRLS

Eaton CH 3/4-inch Loadcenter and Breaker Accessories - Replacement Door Latch,Replacement door latch,CH,0.75 in,Used with All CH loadcenters

General specifications

Product Name
Eaton CH door latch
Catalog Number
CHRLS
UPC
782113099255
Product Length/Depth
4 in
Product Height
0.05 in
Product Width
4 in
Product Weight
0.5 lb
Warranty
Limited lifetime
Certifications
UL 489
Catalog Notes
Cover Replacement Latch
Product Type
Accessory

Product specifications

Special features
Used with All CH loadcenters
Type
Door latch
Amperage Rating
225 A
Bus material
Aluminum
Phase
Three-phase
Used with
All CH loadcenters
Enclosure
NEMA 1
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com