Knowledge Search
Download document () of 20

CPDB-2

Eaton Bussmann series cover, Power distribution block, 600 Vac, Panel mount, 200 kAIC (14 AWG to 350 kcmil) short circuit rating, Two-pole, Used with 163 series power terminal Block

General specifications

Product Name
Eaton Bussmann series cover
Catalog Number
CPDB-2
UPC
051712247467
EAN
5027590146500
Product Length/Depth
6.5 in
Product Height
3.75 in
Product Width
4.25 in
Product Weight
0.9 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Contact factory
Product Type
Accessory

Export product specification

Specifications and datasheets

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877