Download document () of 20

CS16USBWHG

Safe-IT Multi-Device UV Charging Station, Hospital-Grade, 16 USB Ports, iPad and Android Tablets, Antimicrobial, White

  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Ultraviolet (UVC) lights help disinfect devices without use of damaging heat or chemicals
  • 10 ft. (3 m) cord with NEMA 5-15P HG plug allows great flexibility in reaching AC outlets
  • 16 internal USB-A ports charge mobile devices with optimum charge level up to 2.4A
  • Steel enclosure locks with included keys to discourage theft, damage and tampering

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides USB charging, secure storage and cord management for as many as 16 Tablet
Phone used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for healthcare facilities, classrooms, businesses, government agencies, restaurants, hotels and anywhere else that uses mobile devices on a daily basis. 

UV Light Helps Sanitize Devices without Potentially Dangerous Heat, Liquids or Chemicals
The charging station helps reduce the presence of germs on your mobile devices. Built-in ultraviolet lights help disinfect electronic devices at the touch of a button by destroying most microbes without the use of damaging heat, liquids or chemicals. The germicidal UVC bulbs are on a timer to control the amount of UV exposure the devices receive. An LED on the exterior of the cabinet indicates when the doors are closed and the start button can be pressed to activate the 10-minute timer. A second LED indicates when the UVC lights are on. If a door is opened during sanitization, the lights automatically shut off for safety.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ charging station features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a white powder-coated finish, this locking enclosure keeps your expensive devices safe. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating. A built-in circuit breaker helps protect against electrical overloads.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 10-foot (3.1-meter) power cord with hospital-grade NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT charging station
Catalog Number
CS16USBWHG
UPC
037332240132
Product Length/Depth
20.2 in
Product Height
18.8 in
Product Width
30.33 in
Product Weight
84.66 lb
Compliances
CE Marked
FCC Class B
EIA-310-E
RoHS
REACH
Certifications
UL 60950-1
NOM
Global Catalog
CS16USBWHG
Product Type
Charging station

Product specifications

Frequency rating
50/60 Hz
50 / 60 Hz (auto-select)
Charging Ports Details
Pass through
Number of Charging Ports
16
Total Charging Amps
40A
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Tablet
Phone
Frequency Compatability
50/60 Hz
Color
White
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
2.4A
Input Connection Type
C14 inlet with 110-120V AC compatibility. Also accepts user-supplied country-specific AC cordsets
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz (auto-select)
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
Built-In Circuit Breaker
Flow-Through Ventilation
Overcurrent Protection
EMI/RFI Line Noise Protection
UV Sterilization
C14 inlet with 110-120V AC compatibility. Also accepts user-supplied country-specific AC cordsets
Hospital Grade
Overcharge Protection
Antimicrobial
Locking
Charging Form Factor
Stationary cabinet
Charging Port Type
USB A (FEMALE)
Device slots
16
Number of Shelves
1
Power Consumption
56 W
Charging AMPS per port
2.4A
Charger Function
Charge
Secure
Sync
Sanitize
Lock
Key
Padlock (user supplied)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.