Download document () of 20
We make what matters work*

CS2

Eaton Cooper Power series cable jacket seal, Cable seal type: Cold shrink, Constant pressure spring: No, Ground braid: No, Outside cable diameter: 1.28-2.67 in

General specifications

Product Name
Eaton Cooper Power series cable jacket seal
Catalog Number
CS2
UPC
194006084703
Product Length/Depth
8 in
Product Height
3 in
Product Width
5 in
Product Weight
0.45 lb
Certifications
Not Applicable
Product Type
Cable jacket seal

Product specifications

Outside cable diameter range
1.28- 2.67 in
With constant pressure spring
No
With ground braid
No
Cable Seal Type
Cold shrink

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

P: 877-277-4636

P: 877-ETN-CARE