Download document () of 20
We make what matters work*

CS3

Eaton Cooper Power series cable jacket seal, Cable seal type: Cold shrink, Constant pressure spring: No, Ground braid: No, Outside cable diameter: 1.60-3.50 in

General specifications

Product Name
Eaton Cooper Power series cable jacket seal
Catalog Number
CS3
UPC
194006084710
Product Length/Depth
9 in
Product Height
4 in
Product Width
5 in
Product Weight
0.001 lb
Certifications
Not Applicable
Product Type
Cable jacket seal

Product specifications

Outside cable diameter range
1.60- 3.50 in
With constant pressure spring
No
With ground braid
No
Cable Seal Type
Cold shrink

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

P: 877-277-4636

P: 877-ETN-CARE