Download document () of 20
We make what matters work*

CSC16ACW

Multi-Device Charging Station, 16 AC Outlets, Chromebooks and Laptops, White

  • Secures devices in locking, vented steel cabinet with cart option
  • Supports mounting to wall, desk, table, counter or floor
  • Ships fully assembled for quick, easy installation
  • Protective shelf with removable dividers and cord management
  • Charges 16 Chromebooks and laptops up to 15 in. screen size

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides AC charging, secure storage and cord management for as many as 16 Laptop
Chromebook used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.

Locking Enclosure Keeps Valuable Equipment Safe and Secure
This locking charging station keeps your expensive devices safe. Included keys lock the devices within to help prevent theft, damage and tampering. Built-in cord management systems keep power adapters and cables neat and accessible.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 10 ft power cord with NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series stationary charging station
Catalog Number
CSC16ACW
UPC
037332194817
Product Length/Depth
20.2 in
Product Height
18.8 in
Product Width
30.3 in
Product Weight
75.17 lb
Compliances
REACH
EIA-310-E
FCC Class B
RoHS
CE Marked
Certifications
UL Listed
NOM
Global Catalog
CSC16ACW
Product Type
Stationary charging station

Product specifications

Frequency rating
50/60 Hz
Charging Ports Details
Pass through
Number of Charging Ports
16
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Laptop
Chromebook
Frequency Compatability
50/60 Hz
Color
White
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
(36) 12A
(16) 12A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz
Charging Method
AC
Input Nominal Voltage
120 VAC
Product Features
Locking
Overcurrent Protection
Cord Management
Built-In Circuit Breaker
Flow-Through Ventilation
Package contents
(2) Keys
Owner’s manual
CSC16ACW 16-Device AC Charging Station Cabinet, White
Charging Form Factor
Stationary cabinet
Charging Port Type
NEMA 5-15R
Device slots
16
Number of Shelves
1
Voltage Compatibility (VAC)
120 VAC
Charging Station Form Factor
Stationary cabinet
Charging AMPS per port
12 A
Charger Function
Charge
Secure
Lock
Key

Export product specification