21-Device AC Charging Cart for Laptops and Chromebooks - 120V, NEMA 5-15P, 10 ft. (3.05 m) Cord, Black
Compact Charging Cart Keeps Mobile Devices Ready to Use
This multi-device mobile charging cart provides AC charging, secure storage and cord management for as many as 21 Laptop
Chromebook used in education, office, commercial, retail, industrial and healthcare environments. The mobile charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a Black powder-coated finish, this locking enclosure keeps your expensive devices safe. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating. A built-in circuit breaker helps protect against electrical overloads.
Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The rugged casters are designed for daily use. The compact charging cart takes up about the same amount of physical space, or even less, as a typical A/V cart, making it ideal for crowded classrooms and medical clinics.
| Product Name |
Eaton Tripp Lite series mobile charging cart
|
| Catalog Number |
CSC21AC
|
| UPC |
037332226112
|
| Product Length/Depth |
28.84 in
|
| Product Height |
43.05 in
|
| Product Width |
26.04 in
|
| Product Weight |
110.23 lb
|
| Compliances |
FCC Compliant
REACH RoHS CE Marked |
| Certifications |
CSA Std. C22.2
UL 60950-1 NOM |
| Global Catalog |
CSC21AC
|
| Product Type |
Mobile charging cart
|
| Frequency rating |
50/60 Hz
60 Hz |
| Charging Ports Details |
Pass through
|
| Number of Charging Ports |
21
|
| Product Type |
Multi-Device Charger
|
| Features |
Flex Center
|
| Device Compatibility |
Laptop
Chromebook |
| Frequency Compatability |
50/60 Hz
|
| Color |
Black
|
| Input Plug Type |
NEMA 5-15P
|
| Material |
Steel
|
| Charging Ports / Amps |
(36) 12A
(21) 12A |
| Input Cord Length |
10 ft
|
| Input Frequency |
60 Hz
|
| Charging Method |
AC
|
| Input Nominal Voltage |
120 VAC
|
| Product Features |
Cord Management
Locking Built-In Circuit Breaker Flow-Through Ventilation Overcurrent Protection Assembly Required |
| Package contents |
(10) Hex screws
Input cord wrap (2) Keys CSC21AC 21-Device AC Charging Cart, Black Cart handle (6) Protective bumpers Hex key Owner’s manual |
| Charging Form Factor |
Mobile cart
|
| Charging Port Type |
NEMA 5-15R
|
| Device slots |
21
|
| Number of Shelves |
3
|
| Voltage Compatibility (VAC) |
120 VAC
|
| Charging Station Form Factor |
Mobile cart
|
| Charging AMPS per port |
12 A
12A |
| Lock |
Key
|