Download document () of 20
We make what matters work*

CSC32AC

Multi-Device Charging Cart, 32 AC Outlets, Chromebooks and Laptops, Wall-Mount Option, Black

  • Wide-grip handle and locking casters with non-marking wheels
  • Ships ready for quick, easy installation
  • Secures devices in locking, vented, wall-mountable steel cart
  • Protective shelves with removable dividers and cord management
  • Charges 32 Chromebooks and laptops up to 15 in. screen size

Compact Charging Cart Keeps Mobile Devices Ready to Use
This multi-device mobile charging cart provides AC charging, secure storage and cord management for as many as 32 Laptop
Chromebook used in education, office, commercial, retail, industrial and healthcare environments. The mobile charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis. 

Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a Black powder-coated finish, this locking enclosure keeps your expensive devices safe. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating. A built-in circuit breaker helps protect against electrical overloads.

Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The rugged casters are designed for daily use. The compact charging cart takes up about the same amount of physical space, or even less, as a typical A/V cart, making it ideal for crowded classrooms and medical clinics.

General specifications

Product Name
Eaton Tripp Lite series mobile charging cart
Catalog Number
CSC32AC
UPC
037332191809
Product Length/Depth
20.2 in
Product Height
36.1 in
Product Width
34.8 in
Product Weight
130.67 lb
Compliances
RoHS
EIA-310-E
FCC Class B
CE Marked
REACH
Certifications
UL Listed
NOM
Global Catalog
CSC32AC
Product Type
Mobile charging cart

Product specifications

Frequency rating
50/60 Hz
Charging Ports Details
Pass through
Number of Charging Ports
32
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Laptop
Chromebook
Frequency Compatability
50/60 Hz
Color
Black
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
(36) 12A
(32) 12A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz
Charging Method
AC
Input Nominal Voltage
120 VAC
Product Features
Flow-Through Ventilation
Overcurrent Protection
Locking
Assembly Required
Cord Management
Built-In Circuit Breaker
Package contents
Cart handle
CSC32AC 32-Device AC Charging Station Cart, Black
Owner’s manual
Mounting hardware for handle and cord wrap
Input cord wrap
Hex key
(2) Keys
Charging Form Factor
Mobile cart
Charging Port Type
NEMA 5-15R
Device slots
32
Number of Shelves
2
Voltage Compatibility (VAC)
120 VAC
Charging Station Form Factor
Mobile cart
Charging AMPS per port
12 A
12A
Lock
Key

Export product specification