Download document () of 20
We make what matters work*

CSC45AC

45-Device AC Mobile Charging Cart - Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. (3.05 m) Cord, Black

  • Dual external NEMA 5-15R outlets provide power for a monitor or projector
  • Hourly timer alternates charging zones to help prevent overloads
  • In-cabinet RJ45 jack connects Ethernet peripherals, including routers and hotspots
  • 45 internal NEMA 5-15R outlets provide up to 1,440 total watts for charging
  • 10-ft. (3.05 m) cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets

Compact Charging Cart Keeps Mobile Devices Ready to Use
This multi-device mobile charging cart provides AC charging, secure storage and cord management for as many as 45 Chromebook
Laptop used in education, office, commercial, retail, industrial and healthcare environments. The mobile charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis. 

Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a Black powder-coated finish, this locking enclosure keeps your expensive devices safe. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating. A built-in circuit breaker helps protect against electrical overloads.

Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The rugged casters are designed for daily use. The compact charging cart takes up about the same amount of physical space, or even less, as a typical A/V cart, making it ideal for crowded classrooms and medical clinics.

General specifications

Product Name
Eaton Tripp Lite series mobile charging cart
Catalog Number
CSC45AC
UPC
037332226082
Product Length/Depth
29.13 in
Product Height
46.85 in
Product Width
26.77 in
Product Weight
110.23 lb
Compliances
REACH
RoHS
FCC Compliant
CE Marked
Certifications
UL 60950-1
NOM
CSA Std. C22.2
Global Catalog
CSC45AC
Product Type
Mobile charging cart

Product specifications

Frequency rating
60 Hz
Charging Ports Details
Pass through
Number of Charging Ports
45
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Chromebook
Laptop
Frequency Compatability
60 Hz
Color
Black
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
(36) 12A
(45) 12A
Input Cord Length
10 ft
Input Frequency
60 Hz
Charging Method
AC
Input Nominal Voltage
120 VAC
Product Features
Built-In Circuit Breaker
Cord Management
Overcurrent Protection
Flow-Through Ventilation
Locking
Assembly Required
External Receptacle
Package contents
(2) Keys
CSC45AC 45-Device AC Charging Station Cart, Black
(6) Protective bumpers
(10) Hex screws
Cart handle
Owner’s manual
Input cord wrap
Hex key
Charging Form Factor
Mobile cart
Charging Port Type
NEMA 5-15R
Device slots
45
Number of Shelves
3
Voltage Compatibility (VAC)
120 VAC
Charging Station Form Factor
Mobile cart
Charging AMPS per port
12 A
12A
Lock
Key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.