Safe-IT UV Locking Storage Cart for Mobile Devices and AV Equipment, Black
Compact Charging Cart Keeps Mobile Devices Ready to Use
This multi-device mobile charging cart provides {ChargingMethod} charging, secure storage and cord management for as many as {DeviceSlots} Network Switch
Patch Panel
Phone
Chromebook
Computer
DVR
Headphones
Server
Tablet
Laptop
Watch
Amazon Kindle
Monitor/HDTV
Projector
UPS used in education, office, commercial, retail, industrial and healthcare environments. The mobile charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a Black powder-coated finish, this locking enclosure keeps your expensive devices safe. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating. A built-in circuit breaker helps protect against electrical overloads.
Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The rugged casters are designed for daily use. The compact charging cart takes up about the same amount of physical space, or even less, as a typical A/V cart, making it ideal for crowded classrooms and medical clinics.
| Product Name |
Eaton Tripp Lite series Safe-IT mobile charging cart
|
| Catalog Number |
CSCSTORAGE2UVC
|
| UPC |
037332266064
|
| Product Length/Depth |
30.33 in
|
| Product Height |
36.68 in
|
| Product Width |
20.2 in
|
| Product Weight |
138.89 lb
|
| Compliances |
RoHS
|
| Certifications |
CSA Std. C22.2
NOM UL Listed cUL Listed |
| Global Catalog |
CSCSTORAGE2UVC
|
| Product Type |
Mobile charging cart
|
| Frequency rating |
60 Hz
|
| Product Type |
Storage Cart
|
| Features |
Flex Center
|
| Device Compatibility |
Network Switch
Patch Panel Phone Chromebook Computer DVR Headphones Server Tablet Laptop Watch Amazon Kindle Monitor/HDTV Projector UPS |
| Frequency Compatability |
60 Hz
|
| Color |
Black
|
| Input Plug Type |
NEMA 5-15P
|
| Material |
Steel
|
| Input Cord Length |
10 ft
|
| Input Frequency |
60
|
| Input Nominal Voltage |
120 VAC
|
| Product Features |
Cord Management
Pre-Installed Casters UV Sterilization Locking Flow-Through Ventilation |
| Rack Depth |
Shallow
Mid |
| Grounding Details |
No
|
| Maximum Device Depth |
19 in
|
| Number of Shelves |
2
|
| Weight Capacity - Stationary |
250 lb
|
| Rack Height |
0U
|
| Voltage Compatibility (VAC) |
120 VAC
|
| Lock |
Key
|