Download document () of 20
We make what matters work*

CSCXB36AC

Multi-Device Charging Cart, 36 AC Outlets, Chromebooks and Laptops, 230V, BS 1363, Black

  • Handle and swivel casters help you safely move connected devices from room to room
  • Wood laminate top serves as a workstation
  • 3 m AC input cord with British Standard (BS 1363) plug reaches distant outlets
  • 2-year limited warranty (Worldwide)
  • Heavy-duty steel construction and locking mechanism keeps equipment secure
  • Charges 36 Chromebooks and laptops with screen sizes up to 15 inches (38.1 cm)

Compact Charging Cart Keeps Mobile Devices Ready to Use
This multi-device mobile charging cart provides AC charging, secure storage and cord management for as many as 36 Laptop
Chromebook used in education, office, commercial, retail, industrial and healthcare environments. The mobile charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis. 

Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a Black powder-coated finish, this locking enclosure keeps your expensive devices safe. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating. A built-in circuit breaker helps protect against electrical overloads.

Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The rugged casters are designed for daily use. The compact charging cart takes up about the same amount of physical space, or even less, as a typical A/V cart, making it ideal for crowded classrooms and medical clinics.

General specifications

Product Name
Eaton Tripp Lite series mobile charging cart
Catalog Number
CSCXB36AC
UPC
037332207098
Product Length/Depth
23.56 in
Product Height
40.03 in
Product Width
24.3 in
Product Weight
110.23 lb
Compliances
CE Marked
REACH
RoHS
WEEE Directive
FCC Compliant
Certifications
NOM
EN 60950-1
IEC 62368-1
Global Catalog
CSCXB36AC
Product Type
Mobile charging cart

Product specifications

Frequency rating
50 Hz
Charging Ports Details
Pass through
Number of Charging Ports
36
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Laptop
Chromebook
Frequency Compatability
50 Hz
Color
Black
Input Plug Type
BS1363
Material
Steel
Charging Ports / Amps
(36) 10A
Input Cord Length
10 ft
Input Frequency
50 Hz
Charging Method
AC
Input Nominal Voltage
230 VAC
Product Features
Assembly Required
Built-In Circuit Breaker
Locking
Cord Management
Flow-Through Ventilation
Overcurrent Protection
Package contents
(2) Keys
Owner’s manual
CSCXB36AC 36-Device AC Charging Station Cart, 230V, BS 1363 Plug and Outlets
(6) Protective bumpers
(10) Hex screws
Input cord wrap
Hex key
Cart handle
Charging Form Factor
Mobile cart
Charging Port Type
BS1363 UK PLUG
Device slots
36
Number of Shelves
3
Voltage Compatibility (VAC)
230 VAC
Charging Station Form Factor
Mobile cart
Charging AMPS per port
10 A
10A
Lock
Key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.