Download document () of 20
We make what matters work*

CSD1006AC

10-Device Desktop AC Charging Station with Surge Protector for Tablets, Laptops and E-Readers

  • 1.25 in. wide slots hold devices up to 10.5 in.
  • 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug
  • 2,880 joules of surge suppression
  • Locking lid helps prevent device theft, damage or tampering
  • Separate cable with combination lock for added security

Multi-Device Charging Station Keeps Mobile Devices Ready to Use
This charging station provides AC charging, secure storage and cord management for as many as 10 Laptop
Tablet used in education, office, commercial, retail, industrial and healthcare environments. The charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis.

Locking Enclosure Keeps Valuable Equipment Safe and Secure
This locking charging station keeps your expensive devices safe. Included keys lock the devices within to help prevent theft, damage and tampering. Built-in cord management systems keep power adapters and cables neat and accessible.

Designed with Everyday Use in Mind
The station is designed for daily use in classrooms, households, clinics, tech labs and other busy environments. It ships fully assembled. A 6 ft power cord with NEMA 5-15P plug connects to a nearby AC outlet.

General specifications

Product Name
Eaton Tripp Lite series desktop charging station
Catalog Number
CSD1006AC
UPC
037332193469
Product Length/Depth
13.54 in
Product Height
8.94 in
Product Width
16.54 in
Product Weight
11 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
UL 1449
Global Catalog
CSD1006AC
Product Type
Desktop charging station

Product specifications

Frequency rating
60 Hz
AC Suppression Response Time
<1ns
Charging Ports Details
Pass through
Number of Charging Ports
10
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Laptop
Tablet
Frequency Compatability
60 Hz
Color
Gray
Black
Input Plug Type
NEMA 5-15P
Material
Plastic
Charging Ports / Amps
15A
Input Cord Length
6 ft
Input Frequency
60 Hz
Input Plug Features
120V/15A
Charging Method
AC
Input Nominal Voltage
120 VAC
Product Features
Locking
Overcharge Protection
Flow-Through Ventilation
Overcurrent Protection
Automatic Shut-Off
EMI/RFI Line Noise Protection
Built-In Circuit Breaker
Operating Humidity Range
10% to 90% RH
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Recommended Electrical Service
120V
Package contents
Combination cable lock
Enclosure unit with locking lid
(2) Keys
CSD1006AC 10-Device Desktop AC Charging Station
Owner’s manual
Charging Form Factor
Desktop cabinet
Charging Port Type
NEMA 5-15R
AC Suppression Joule Rating
2880
Circuit Breaker
15
Device slots
10
Number of Shelves
1
Voltage Compatibility (VAC)
120 VAC
Charging Station Form Factor
Desktop cabinet
Charging AMPS per port
15 A
15A
Lock
Key
Combination cable lock

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.