Knowledge Search
Download document () of 20
We make what matters work*

CSRLO2125X300

Eaton Type CSR Standard Circuit Breaker,Standard circuit breaker,125 A,25 kAIC,Two-pole,120/240 V,CH,#2 - 300 kcmil,Q23,CSR,Type CH loadcenters

General specifications

Product Name
Eaton CSR main breaker
Catalog Number
CSRLO2125X300
UPC
786689022358
Product Length/Depth
5 in
Product Height
4 in
Product Width
4 in
Product Weight
3 lb
Warranty
Limited lifetime
Certifications
UL 489
Product Type
Main breaker

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
125 A
Voltage rating
120/240 V
Circuit breaker frame type
CSR
Interrupt rating
25 kAIC
Main circuit breaker
CH
Wire size
#2 AWG-300 kcmil
Number of poles
Two-pole
Quantity
23
Type
Standard circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com