Knowledge Search
Download document () of 20
We make what matters work*

D26MAS2

Eaton D26 Transient Suppressor, used with D26 Series Relays, Latch coil

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
D26MAS2
UPC
782113277219
Product Length/Depth
2.4 in
Product Height
3.4 in
Product Width
2.1 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
CSA file No. LR353
UL Listed file E1230
UL Listed Class NKCR2
Catalog Notes
Limits high voltage transients produced in the circuit when power is removed from the coil
Product Type
Machine tool relay

Product specifications

Type
D26 Transient Suppressor
Used with
D26 series relays
Coil
Latch
Series
D26

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.