Knowledge Search
Download document () of 20
We make what matters work*

D80AMD

D80 Series Pneumatic Timer Solenoid, Used with D80 Series Pneumatic Timers, 550/600V coil, 50/60 Hz

General specifications

Product Name
Eaton timing relay
Catalog Number
D80AMD
UPC
782113253091
Product Length/Depth
3.8 in
Product Height
2.6 in
Product Width
0.8 in
Product Weight
0.8 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
Can be used for replacement or to convert D80 timers for different volts/hertz applications
Product Type
Timing relay

Product specifications

Used with
D80 series pneumatic timers
Type
Timing relay
Frequency rating
50-60 Hz
Coil voltage
550/600 V
Series
D80

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.