Download document () of 20

DB635B200

Eaton Cooper Power series deadbreak bushing, No gasket, Epoxy, 35 kV, Phase to ground: 21.1 kV, AC 1 min: 70 kV, DC 15 min: 114 kV, BIL: 200 kV, Corona: 26 kV, 600 A, No stud, Internal screen, Bulk pack 6

General specifications

Product Name
Eaton Cooper Power series deadbreak bushing
Catalog Number
DB635B200
UPC
194006069069
Product Height
11.1 in
Product Diameter
4 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386
Product Type
Deadbreak bushing

Additional Specifications

Packaging
Bulk pack 6
Special features
No gasket
Type
Deadbreak bushing

Descriptions

Material
Epoxy
Model
Internal screen
Stud type
No stud

Electrical Ratings

AC 1 minute voltage withstand
70 kV
Basic impulse level
200 kV
Current rating
600 A
Maximum rating phase-to-ground
21.1 kV
Standard voltage class
35 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE