Knowledge Search
Download document () of 20
We make what matters work*

DBR-R020-W020K

Eaton DG1 Dynamic Braking Resistor, Resistance: 20 Ohms, Dynamic braking resistor, 20000 W

General specifications

Product Name
Eaton DG1 dynamic braking resistor
Catalog Number
DBR-R020-W020K
UPC
786685881072
Product Length/Depth
18 in
Product Height
16 in
Product Width
30 in
Product Weight
89 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Series
DG1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.