Knowledge Search
Download document () of 20

DBR-R021-W015K

Eaton DG1 Dynamic Braking Resistor, Resistance: 21 Ohms, Dynamic braking resistor, 15000 W

General specifications

Product Name
Eaton DG1 dynamic braking resistor
Catalog Number
DBR-R021-W015K
UPC
786685881034
Product Length/Depth
13 in
Product Height
10 in
Product Width
20 in
Product Weight
48 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Series
DG1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.