Knowledge Search
Download document () of 20
We make what matters work*

DBR-R030-W012K

Eaton DG1 Dynamic Braking Resistor, Resistance: 30 Ohms, Dynamic braking resistor, 12000 W

General specifications

Product Name
Eaton DG1 dynamic braking resistor
Catalog Number
DBR-R030-W012K
UPC
786685880976
Product Length/Depth
32 in
Product Height
14 in
Product Width
19.75 in
Product Weight
46 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Series
DG1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.