Knowledge Search
Download document () of 20
We make what matters work*

DBR-R036-W1200

Eaton DG1 Dynamic Braking Resistor, Resistance: 36 Ohms, Dynamic braking resistor, 1200 W

General specifications

Product Name
Eaton DG1 dynamic braking resistor
Catalog Number
DBR-R036-W1200
UPC
786685880532
Product Length/Depth
10 in
Product Height
5 in
Product Width
12 in
Product Weight
13 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Series
DG1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.