Knowledge Search
Download document () of 20
We make what matters work*

DBR-R050-W0800

Eaton DG1 Dynamic Braking Resistor, Resistance: 50 Ohms, Dynamic braking resistor, 800 W

General specifications

Product Name
Eaton DG1 dynamic braking resistor
Catalog Number
DBR-R050-W0800
UPC
786685880471
Product Length/Depth
7 in
Product Height
5 in
Product Width
7.5 in
Product Weight
8.7 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Series
DG1
Power consumption
800W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.