Knowledge Search
Download document () of 20
We make what matters work*

DBR-R063-W1600

Eaton DG1 Dynamic Braking Resistor, Resistance: 63 Ohms, Dynamic braking resistor, 1600 W

General specifications

Product Name
Eaton DG1 dynamic braking resistor
Catalog Number
DBR-R063-W1600
UPC
786685880556
Product Length/Depth
13 in
Product Height
5 in
Product Width
12 in
Product Weight
16 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Series
DG1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.